Automation & Control
CA5X-04E Auxiliary contact block
₹393.29
Product Id
1SBN019040R1004
CA5X 4-pole Auxiliary Contact Block
More about CA5X-04E Auxiliary contact block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | India (IN) |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 40 millimetre |
| Package Length | 130 millimetre |
| Package Width | 65 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere, (24 / 127 V) 6 ampere, (690 V) 2 ampere, (380 / 440 V) 3 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.55 A / 60 watt, (220 V) 0.30 A / 66 watt, (400 V) 2.8 A / 134 watt, (500 V) 1 A / 72 watt, (125 V) 0.55 A / 69 watt, (24 V) 6 A / 144 watt, (250 V) 0.30 A / 75 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt, Main Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere, for 1 s 100 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | CA5X-04E Auxiliary contact block |
| Extended Product Type | CA5X-04E |
| Total GST Percentage | 18.00 |
| HSN Number | 85030099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹393.29 Free delivery | ||||
| ₹502.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹573.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹627.76 + <span class="price">₹100.00</span> shipping | ||||
| ₹628.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹737.00 + <span class="price">₹70.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹393.29 Free delivery | ||||
| ₹502.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹573.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹627.76 + <span class="price">₹100.00</span> shipping | ||||
| ₹628.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹737.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


