Automation & Control
CA5X-22E Auxiliary contact block
₹550.00
Product Id
1SBN019040R1022
CA5X 4-pole Auxiliary Contact Block
More about CA5X-22E Auxiliary contact block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 2 |
| Number of Aux Contacts NO | 2 |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | India (IN) |
| Max Electrical Switching Frequency | (AC-15) 1200 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Package Gross Weight | 0.12 kilogram |
| Package Height | 40 millimetre |
| Package Length | 130 millimetre |
| Package Width | 65 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 4 ampere |
| Rated Operational Current DC-13 (Ie) | (110 V) 0.55 A / 60 watt |
| Automation & Control Rated Operational Voltage | Auxiliary Circuit 690 volt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 140 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | CA5X-22E Auxiliary contact block |
| Extended Product Type | CA5X-22E |
| Total GST Percentage | 18.00 |
| HSN Number | 85030099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹550.00 Free delivery | ||||
| ₹502.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹487.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹532.77 + <span class="price">₹100.00</span> shipping | ||||
| ₹533.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹393.94 + <span class="price">₹250.00</span> shipping | ||||
| ₹602.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹573.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹503.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹770.00 + <span class="price">₹70.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹550.00 Free delivery | ||||
| ₹502.33 + <span class="price">₹70.00</span> shipping | ||||
| ₹487.10 + <span class="price">₹120.00</span> shipping | ||||
| ₹532.77 + <span class="price">₹100.00</span> shipping | ||||
| ₹533.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹393.94 + <span class="price">₹250.00</span> shipping | ||||
| ₹602.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹573.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹503.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹770.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


