Automation & Control
TEF4-ON Frontal Electronic Timer
Out of stock
Product Id
1SBN020112R1000
TEF4 frontal electronic timers are used for realizing timing function and are available in ON-delay and OFF-delay versions.
Compact solution in cabinet compared to separate timers
TEF4 electronic timers are front-mounted and locked on AF contactors or NF contactor relays.
A mechanical indicator allows to show the state of the contactor.
Safe and cost-reduced wiring.
TEF4 electronic timers are supplied by a direct plug-in parallel connection to the coil terminals A1 - A2 of the contactor or contactor relay. A varistor is integrated on the timer to offer a built-in protection against surges in the contactor coil.
Available for a wide control voltage range 24...240 V AC/DC
TEF4-ON or TEF4-OFF allow time-delayed functions up to 100 s in 3 distinct time ranges, independently of the control system. The time delay ranges are selected by a switch and the time delay can be adjusted by means of a rotary switch. The timing function is activated by closing or opening the device on which the timer is mounted. The OFF-delay version operates without additional control supply.
More about TEF4-ON Frontal Electronic Timer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Close to Contactor for Storage -40 ... +80 degree Celsius, Near Contactor for Operation in Free Air -25 ... +70 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 5 ampere |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Package Gross Weight | 0.065 kilogram |
| Package Height | 51 millimetre |
| Package Length | 56 millimetre |
| Package Width | 82 millimetre |
| Product Class | Block Contactors Accessories |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 300 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 400 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 1.5 ampere, (24 / 127 V) 3 ampere |
| Rated Operational Current DC-13 (Ie) | (24 V) 1 A / 24 watt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 8 ampere, for 1 s 8 ampere |
| Contactors Setting Range | 0.1 ... 100 second [unit of time] |
| Terminal Type | Screw Terminals |
| Invoice Description | TEF4-ON Frontal Electronic Timer |
| Extended Product Type | TEF4-ON |
| Total GST Percentage | 18.00 |
| HSN Number | 85389091 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


