Automation & Control
TEF5-OFF Frontal Electronic Timer
Out of stock
Product Id
1SBN020314R1000
TEF5-OFF Frontal Electronic Timer
More about TEF5-OFF Frontal Electronic Timer
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Close to Contactor for Storage -40 ... +80 degree Celsius, Near Contactor for Operation in Free Air -25 ... +70 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 5 ampere |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-15 1200 cycles per hour, DC-13 900 cycles per hour |
| Max Mechanical Switching Frequency | 1800 cycles per hour |
| Package Gross Weight | 0.065 kilogram |
| Package Height | 51 millimetre |
| Package Length | 56 millimetre |
| Package Width | 82 millimetre |
| Product Class | Block Contactors Accessories |
| Rated Frequency (f) | Auxiliary Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 300 volt, acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 400 volt |
| Rated Operational Current AC-15 (Ie) | (220 / 240 V) 1.5 ampere, (24 / 127 V) 3 ampere |
| Rated Operational Current DC-13 (Ie) | (24 V) 1 A / 24 watt |
| Rated Short-time Withstand Current (Icw) | for 0.1 s 8 ampere, for 1 s 8 ampere |
| Terminal Type | Screw Terminals |
| Invoice Description | TEF5-OFF Frontal Electronic Timer |
| Extended Product Type | TEF5-OFF |
| Total GST Percentage | 18.00 |
| HSN Number | 85389091 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


