Automation & Control
VEM4 Mechanical and Electrical Interlock Unit
₹1,028.37
Product Id
1SBN030111R1000
Mechanical and electrical interlock sets
VEM4 mechanical and electrical interlock set for the interlocking of two AF contactors.
VEM4 set includes a mechanical interlock unit VM4 with 2 fixing clips (BB4) and a VE4 electrical interlock block with A2-A2 connection.
Fixing the electrical interlock block to the contactor front face connects the 2 built-in N.C. interlocking contacts with the two coils. VE4 block must be used with A2-A2 connection to respect the electrical connection diagram.
More about VEM4 Mechanical and Electrical Interlock Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-5-1, q = 40 °C 16 ampere |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 1200 cycles per hour |
| Max Mechanical Switching Frequency | 1800 cycles per hour |
| Package Gross Weight | 0.035 kilogram |
| Package Height | 46 millimetre |
| Package Length | 35 millimetre |
| Package Width | 92 millimetre |
| Product Class | Block Contactors Accessories |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-5-1 and VDE 0110 (Gr. C) 690 volt |
| Terminal Type | Screw Terminals |
| Invoice Description | VEM4 Mechanical and Electrical Interlock Unit |
| Extended Product Type | VEM4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,028.37 + <span class="price">₹100.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,028.37 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


