Automation & Control
VM96-4 Mechanical Interlock Unit
₹2,102.17
Product Id
1SBN033405T1000
Mechanical interlock units
The VM mechanical interlock units are designed for the interlocking of two AF contactors.
When mounted between two contactors, the VM mechanical interlock unit prevents one of the contactors from closing as long as the other contactor is closed.
The mechanical interlock units VM4 and VM96-4 include 2 fixing clips (BB4).
More about VM96-4 Mechanical Interlock Unit
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 10 millimetre |
| Package Length | 180 millimetre |
| Package Width | 120 millimetre |
| Product Class | Block Contactors Accessories |
| Invoice Description | VM96-4 Mechanical Interlock Unit |
| Extended Product Type | VM96-4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,102.17 + <span class="price">₹100.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,102.17 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


