Automation & Control
RV5/50 Surge Suppressor
₹633.66
Product Id
1SBN050010R1000
RV5/50 is a varistor surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 24 ... 50 V AC 50/60Hz or with a DC operated conventional contactor for a rated control circuit voltage between 24 ... 50 V DC.
The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
Note: A varistor is a resistor whose value decreases to a very large extent when a certain voltage is applied at its terminals.
Advantages:
- the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
- high energy absorption: good damping - Unpolarized system.
Drawback: clipping as from the varistor operating voltage, thus voltage front up to this point.
More about RV5/50 Surge Suppressor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AL Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz / 60 Hz 24-50 2GV; DC Operation 24-50 2HV |
| Ambient Air Temperature | Operation -20 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Mounting on Contactors | A 9...A 75 |
| Mounting Type | Clipped onto the top or side part of the contactor or contactor relay base without change in device overall dimensions. |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 12 millimetre |
| Package Length | 96 millimetre |
| Package Width | 65 millimetre |
| Product Class | Block Contactors Accessories |
| Invoice Description | RV5/50 Surge Suppressor |
| Extended Product Type | RV5/50 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹633.66 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹633.66 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


