Automation & Control
RC5-2/250 Surge Suppressor
₹817.74
Product Id
1SBN050200R1002
RC5-2/250 is a RC type surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used with an AC operated conventional contactor for a rated control circuit voltage between 110 ... 250 V AC 50/60Hz.
The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components.
Advantages:
- the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions.
- very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays.
More about RC5-2/250 Surge Suppressor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz / 60 Hz 110-250 2GV |
| Ambient Air Temperature | Operation -20 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Mounting Type | Clipped onto the top or side part of the contactor or contactor relay base without change in device overall dimensions. |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 12 millimetre |
| Package Length | 96 millimetre |
| Package Width | 65 millimetre |
| Product Class | Block Contactors Accessories |
| Invoice Description | RC5-2/250 Surge Suppressor |
| Extended Product Type | RC5-2/250 |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹817.74 + ₹70.00 shipping | ||||
| ₹793.00 + ₹100.00 shipping | ||||
| ₹900.00 Free delivery | ||||
| ₹1,016.00 + ₹50.00 shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹817.74 + ₹70.00 shipping | ||||
| ₹793.00 + ₹100.00 shipping | ||||
| ₹900.00 Free delivery | ||||
| ₹1,016.00 + ₹50.00 shipping |
Write Your Own Review


