Automation & Control
RA5-1 Interface Relay
Out of stock
Product Id
1SBN060300R1000
RA5-1 Interface Relay
More about RA5-1 Interface Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | Thailand (TH) - Imported by ABB India Limited |
| Package Gross Weight | 0.05 kilogram |
| Package Height | 52 millimetre |
| Package Length | 45 millimetre |
| Package Width | 45 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | RA5-1 Interface Relay |
| Extended Product Type | RA5-1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


