Automation & Control
BEA7/132 Connecting Link
₹80.00
Product Id
1SBN080906R1002
BEA7/132 Connecting Link
More about BEA7/132 Connecting Link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.13 kilogram |
| Package Height | 70 millimetre |
| Package Length | 200 millimetre |
| Package Width | 100 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | BEA7/132 Connecting Link |
| Extended Product Type | BEA7/132 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹80.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹80.00 + ₹50.00 shipping |
Write Your Own Review


