Automation & Control
BEA16-3 Connecting Link with Manual Motor Starter
Out of stock
Product Id
1SBN081006T1000
BEA16-3 Connecting Link with Manual Motor Starter
More about BEA16-3 Connecting Link with Manual Motor Starter
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.19 kilogram |
| Package Height | 202 millimetre |
| Package Length | 45 millimetre |
| Package Width | 260 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | BEA16-3 Connecting Link with Manual Motor Starter |
| Extended Product Type | BEA16-3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


