Automation & Control
BEA16/116 Connecting Link
Out of stock
Product Id
1SBN081406R1000
BEA16/116 Connecting Link
More about BEA16/116 Connecting Link
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | Romania (RO) - Imported by ABB India Limited |
| Mounting on Contactors | Manual Motor Starter MS116 and contactor A 9 or A 12 or A 16 |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 70 millimetre |
| Package Length | 200 millimetre |
| Package Width | 100 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | BEA16/116 Connecting Link |
| Extended Product Type | BEA16/116 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


