Automation & Control
BEA38-4 Connecting Link with Manual Motor Starter
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SBN082306T2000
Connecting links with manual motor starters
The BEA insulated 3-pole connecting links are used to connect AF09 ... AF65 contactors with the MS116 or MS132 or MS165 manual motor starters. The BEA insulated 3-pole connecting links ensure the electrical and mechanical connection between the contactor and the associated manual motor starter. BPR65-4 35 mm rail hooks used with BEA65-4 connecting link, allow direct mounting on 2 rails 35 mm of MS165 manual motor starters with AF40 ... AF65 contactors.
More about BEA38-4 Connecting Link with Manual Motor Starter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 100 millimetre |
Package Length | 187 millimetre |
Package Height | 64 millimetre |
Invoice Description | BEA38-4 Connecting Link with Manual Motor Starter |
Product Range | AF Contactors |
Package Gross Weight | 0.3 kilogram |
Extended Product Type | BEA38-4 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review