Automation & Control
BEA26/116 Connecting Link
Out of stock
Product Id
1SBN082406R1000
BEA26/116 Connecting Link
More about BEA26/116 Connecting Link
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Mounting on Contactors | Manual Motor Starter MS116 and contactor A 26 |
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 10 millimetre |
Package Length | 190 millimetre |
Package Height | 63 millimetre |
Invoice Description | BEA26/116 Connecting Link |
Product Range | AF Contactors |
Package Gross Weight | 0.24 kilogram |
Extended Product Type | BEA26/116 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Romania (RO) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|
Write Your Own Review