Automation & Control
BEY65-4 Connection Set for Star-Delta Starter
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SBN083413R2000
The BEY and BED connection sets are used to connect the main poles of the Line, Delta and Starcontactors of a star-delta starter.
The connection sets are made up of:
• Line contactor / delta contactor:
-- BEY: upstream phase-to-phase connection
-- BED: upstream connection in parallel
• Delta contactor / star contactor: downstream connection in parallel
• Star contactor: star point upstream
• Insulated, solid copper bar.
More about BEY65-4 Connection Set for Star-Delta Starter
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 150 millimetre |
Package Length | 200 millimetre |
Package Height | 20 millimetre |
Invoice Description | BEY65-4 Connection Set for Star-Delta Starter |
Product Range | AF Contactors |
Package Gross Weight | 0.21 kilogram |
Extended Product Type | BEY65-4 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review