Automation & Control
BER96-4 Connection Set for Reversing Contactors
Out of stock
Product Id
1SBN083911R1000
Connection sets for reversing contactors
The BER and BEM connection sets are used to connect the main poles of two 3-pole contactors mounted side by side. The BER connection sets are made up of 1 upstream and 1 downstream connections. The BEM connection sets are made up of 3 upstream and 3 downstream connections.
BER and BEM connection sets are insulated and made of solid copper bars.
More about BER96-4 Connection Set for Reversing Contactors
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AF Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.26 kilogram |
| Package Height | 20 millimetre |
| Package Length | 200 millimetre |
| Package Width | 150 millimetre |
| Product Class | Block Contactors Accessories |
| Terminal Type | Screw Terminals |
| Invoice Description | BER96-4 Connection Set for Reversing Contactors |
| Extended Product Type | BER96-4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


