Automation & Control
ZA16 400-415V 50Hz / 415-440V 60Hz Coil
₹669.27
Product Id
1SBN151410R8606
ZA16 400-415V 50Hz / 415-440V 60Hz Coil
More about ZA16 400-415V 50Hz / 415-440V 60Hz Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Block Contactors |
| Country of Origin | France (FR)- Imported by ABB India Limited |
| Mounting on Contactors | A 9 ... A 16 ; UA 16 ; UA 16..-R ; N |
| Package Gross Weight | 0.093 kilogram |
| Package Height | 46 mm |
| Package Length | 98 mm |
| Package Width | 81 mm |
| Terminal Type | Screw Terminals |
| Invoice Description | ZA16 400-415V 50Hz / 415-440V 60Hz Coil |
| Extended Product Type | ZA16 400-415V 50Hz / 415-440V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹669.27 Free delivery | ||||
| ₹462.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹839.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹669.27 Free delivery | ||||
| ₹462.00 + <span class="price">₹250.00</span> shipping | ||||
| ₹839.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


