Automation & Control
ZA16 230-240V 50Hz / 240-260V 60Hz Coil
Out of stock
Product Id
1SBN151410R8806
ZA16 230-240V 50Hz / 240-260V 60Hz Coil
More about ZA16 230-240V 50Hz / 240-260V 60Hz Coil
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Mounting on Contactors | A 9 ... A 16 ; UA 16 ; UA 16..-R ; N |
Compatibility | A Contactors |
Terminal Type | Screw Terminals |
Package Width | 81 mm |
Package Length | 98 mm |
Package Height | 46 mm |
Invoice Description | ZA16 230-240V 50Hz / 240-260V 60Hz Coil |
Product Range | Accessories for Block Contactors |
Package Gross Weight | 0.093 kilogram |
Extended Product Type | ZA16 230-240V 50Hz / 240-260V 60Hz |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Frence |
Write Your Own Review