Automation & Control
ZA40 110V 50Hz / 110-120V 60Hz Coil
₹845.23
Product Id
1SBN152410R8406
ZA40 110V 50Hz / 110-120V 60Hz Coil
More about ZA40 110V 50Hz / 110-120V 60Hz Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Block Contactors |
| Country of Origin | France (FR)- Imported by ABB India Limited |
| Mounting on Contactors | A 26 ... A 40 ; UA 26 ; UA 30 ; UA 26..-R ; UA 30..-R |
| Package Gross Weight | 0.148 kilogram |
| Package Height | 46 mm |
| Package Length | 98 mm |
| Package Width | 81 mm |
| Terminal Type | Screw Terminals |
| Invoice Description | ZA40 110V 50Hz / 110-120V 60Hz Coil |
| Extended Product Type | ZA40 110V 50Hz / 110-120V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹845.23 Free delivery | ||||
| ₹815.59 + <span class="price">₹250.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹845.23 Free delivery | ||||
| ₹815.59 + <span class="price">₹250.00</span> shipping |
Write Your Own Review


