Automation & Control

ZA40 230-240V 50Hz / 240-260V 60Hz Coil

Out of stock
    Product Id
    1SBN152410R8806
    ZA40 230-240V 50Hz / 240-260V 60Hz Coil

    More about ZA40 230-240V 50Hz / 240-260V 60Hz Coil

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAccessories for Block Contactors
    Country of OriginFrance (FR)- Imported by ABB India Limited
    Mounting on ContactorsA 26 ... A 40 ; UA 26 ; UA 30 ; UA 26..-R ; UA 30..-R
    Package Gross Weight0.148 kilogram
    Package Height46 mm
    Package Length98 mm
    Package Width81 mm
    Terminal TypeScrew Terminals
    Invoice DescriptionZA40 230-240V 50Hz / 240-260V 60Hz Coil
    Extended Product TypeZA40 230-240V 50Hz / 240-260V 60Hz
    Total GST Percentage18.00
    HSN Number85389099
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:ZA40 230-240V 50Hz / 240-260V 60Hz Coil
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.