Automation & Control

ZAX40-80 220-230V50Hz 230-240V60Hz

₹977.00
- +
Product Id
1SBN152810R8036
Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
ZAX40-80 220-230V50Hz 230-240V60Hz

More about ZAX40-80 220-230V50Hz 230-240V60Hz

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility AX Contactors
Package Width 88 millimetre
Package Length 175 millimetre
Package Height 65 millimetre
Invoice Description ZAX40-80 220-230V50Hz 230-240V60Hz
Product Range AX Contactors
Package Gross Weight 0.175 kilogram
Extended Product Type ZAX40-80 220-230V50Hz 230-240V60Hz
Total GST Percentage 18.00
HSN Number 85389099
Country of origin China (CN) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Purva Vashi Electricals & Services Pvt. Ltd.
93.4% of 100
93.4% positive evaluations
₹977.00
Free delivery
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹977.00
    Free delivery
      Write Your Own Review
      You're reviewing:ZAX40-80 220-230V50Hz 230-240V60Hz
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.