Automation & Control
ZAX80-80 220-230V50Hz 230-240V60Hz
Out of stock
Product Id
1SBN153510R8036
ZAX80-80 220-230V50Hz 230-240V60Hz
More about ZAX80-80 220-230V50Hz 230-240V60Hz
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.185 kilogram |
| Package Height | 65 millimetre |
| Package Length | 175 millimetre |
| Package Width | 88 millimetre |
| Invoice Description | ZAX80-80 220-230V50Hz 230-240V60Hz |
| Extended Product Type | ZAX80-80 220-230V50Hz 230-240V60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


