Automation & Control
ZA75 400-415V 50Hz / 415-440V 60Hz Coil
₹2,447.41
Product Id
1SBN153510R8606
ZA75 400-415V 50Hz / 415-440V 60Hz Coil
More about ZA75 400-415V 50Hz / 415-440V 60Hz Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 400-415V; 60 Hz 415-440V |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Mounting on Contactors | A 45 ... A 75 ; UA 50 ... UA 75 ; UA 50..-R to UA 75..-R ; GA 75 |
| Package Gross Weight | 0.166 kilogram |
| Package Height | 50 millimetre |
| Package Length | 115 millimetre |
| Package Width | 75 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | ZA75 400-415V 50Hz / 415-440V 60Hz Coil |
| Extended Product Type | ZA75 400-415V 50Hz / 415-440V 60Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,447.41 Free delivery | ||||
| ₹2,846.16 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,447.41 Free delivery | ||||
| ₹2,846.16 Free delivery |
Write Your Own Review


