Automation & Control
ZAF75 48-130V 50Hz / 48-130V 60Hz / 48-130V DC Coil
Out of stock
Product Id
1SBN153570R6906
ZAF75 48-130V 50Hz / 48-130V 60Hz / 48-130V DC Coil
More about ZAF75 48-130V 50Hz / 48-130V 60Hz / 48-130V DC Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Package Gross Weight | 0.17 kilogram |
| Package Height | 60 millimetre |
| Package Length | 55 millimetre |
| Package Width | 110 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | ZAF75 48-130V 50Hz / 48-130V 60Hz / 48-130V DC Coil |
| Extended Product Type | ZAF75 48-130V 50Hz / 48-130V 60Hz / 48-130V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


