Automation & Control
ZAF75 100-250V 50Hz / 100-250V 60Hz/ 100-250V DC Coil
₹7,773.84
Product Id
1SBN153570R7006
ZAF75 100-250V 50Hz / 100-250V 60Hz/ 100-250V DC Coil
More about ZAF75 100-250V 50Hz / 100-250V 60Hz/ 100-250V DC Coil
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | A Contactors |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Package Gross Weight | 0.17 kilogram |
| Package Height | 60 millimetre |
| Package Length | 55 millimetre |
| Package Width | 110 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | ZAF75 100-250V 50Hz / 100-250V 60Hz/ 100-250V DC Coil |
| Extended Product Type | ZAF75 100-250V 50Hz / 100-250V 60Hz/ 100-250V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,773.84 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹7,773.84 Free delivery |
Write Your Own Review


