Automation & Control
ZAX25-80 220-230V50Hz 230-240V60Hz
Out of stock
Product Id
1SBN158910R8036
ZAX25-80 220-230V50Hz 230-240V60Hz
More about ZAX25-80 220-230V50Hz 230-240V60Hz
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AX Contactors |
Package Width | 88 millimetre |
Package Length | 175 millimetre |
Package Height | 65 millimetre |
Invoice Description | ZAX25-80 220-230V50Hz 230-240V60Hz |
Product Range | AX Contactors |
Package Gross Weight | 0.135 kilogram |
Extended Product Type | ZAX25-80 220-230V50Hz 230-240V60Hz |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review