Automation & Control
ZAX25-84 110-120V60Hz 110V50Hz
Out of stock
Product Id
1SBN158910R8436
ZAX25-84 110-120V60Hz 110V50Hz
More about ZAX25-84 110-120V60Hz 110V50Hz
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.135 kilogram |
| Package Height | 65 millimetre |
| Package Length | 175 millimetre |
| Package Width | 88 millimetre |
| Invoice Description | ZAX25-84 110-120V60Hz 110V50Hz |
| Extended Product Type | ZAX25-84 110-120V60Hz 110V50Hz |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


