Automation & Control

ZAX25-86 400-415V50Hz 415-440V60Hz

₹607.41
    - +
    Product Id
    1SBN158910R8636
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    ZAX25-86 400-415V50Hz 415-440V60Hz

    More about ZAX25-86 400-415V50Hz 415-440V60Hz

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeAX Contactors
    Country of OriginChina (CN) - Imported by ABB India Limited
    Package Gross Weight0.135 kilogram
    Package Height65 millimetre
    Package Length175 millimetre
    Package Width88 millimetre
    Invoice DescriptionZAX25-86 400-415V50Hz 415-440V60Hz
    Extended Product TypeZAX25-86 400-415V50Hz 415-440V60Hz
    Total GST Percentage18.00
    HSN Number85389099
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹607.41
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹607.41
      Free delivery
        Write Your Own Review
        You're reviewing:ZAX25-86 400-415V50Hz 415-440V60Hz
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.