Automation & Control
ZLU50 Contact Set
Out of stock
Product Id
1SBN163502R1000
ZLU50 Contact Set
More about ZLU50 Contact Set
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Capacitor Duty Contactors |
| Country of Origin | France (FR) - Imported by ABB India Limited |
| Mounting on Contactors | UA 50 |
| Package Gross Weight | 0.115 kilogram |
| Package Height | 300 millimetre |
| Package Length | 130 millimetre |
| Package Width | 50 millimetre |
| Invoice Description | ZLU50 Contact Set |
| Extended Product Type | ZLU50 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


