Automation & Control
ZLU75 Contact Set
Product Id
1SBN164102R1000
ZLU75 Contact Set
More about ZLU75 Contact Set
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Mounting on Contactors | UA 75 |
Compatibility | Capacitor Duty Contactors |
Package Width | 50 millimetre |
Package Length | 130 millimetre |
Package Height | 300 millimetre |
Invoice Description | ZLU75 Contact Set |
Product Range | Capacitor Duty Contactors |
Package Gross Weight | 0.145 kilogram |
Extended Product Type | ZLU75 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | France (FR) - Imported by ABB India Limited |
Write Your Own Review