Energy Distribution
OFAW00 SOLID LINK
Out of stock
Product Id
1SCA022003R9680
Solid link
More about OFAW00 SOLID LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.08 kilogram |
| Package Height | 45 millimetre |
| Package Length | 80 millimetre |
| Package Width | 20 millimetre |
| Product Class | Accessories |
| Fuse Size | NH00 |
| Invoice Description | OFAW00 SOLID LINK |
| Extended Product Type | OFAW00 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


