Energy Distribution
OFAW1 SOLID LINK
Out of stock
Product Id
1SCA022003R9760
OFAW1 SOLID LINK
More about OFAW1 SOLID LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 62 millimetre |
| Package Length | 135 millimetre |
| Package Width | 40 millimetre |
| Product Class | OS Accessories |
| Invoice Description | OFAW1 SOLID LINK |
| Extended Product Type | OFAW1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


