Energy Distribution
OFAW3 SOLID LINK
Out of stock
Product Id
1SCA022003R9920
Solid link
More about OFAW3 SOLID LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.28 kilogram |
| Package Height | 85 millimetre |
| Package Length | 150 millimetre |
| Package Width | 40 millimetre |
| Product Class | Accessories |
| Fuse Size | NH3 |
| Invoice Description | OFAW3 SOLID LINK |
| Extended Product Type | OFAW3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


