Energy Distribution
OETLZW3 MECHANICAL INTERLOCK
Out of stock
Product Id
1SCA022049R0380
Prevents one switch from closing to ON-position, if the other is not in OFF-position. When mounted upside down, prevents one switch from opening to OFF-position, if the other is not in ON-position. (UPS-usage, make-before-break)
More about OETLZW3 MECHANICAL INTERLOCK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 65 millimetre |
| Package Length | 300 millimetre |
| Package Width | 100 millimetre |
| Product Class | Accessories |
| Size | ZW3 |
| Invoice Description | OETLZW3 MECHANICAL INTERLOCK |
| Extended Product Type | OETLZW3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


