Energy Distribution
OETLZW15 MECHANICAL INTERLOCK
Out of stock
Product Id
1SCA022081R9340
Mechanical interlock
More about OETLZW15 MECHANICAL INTERLOCK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 1.2 kilogram |
| Package Height | 65 millimetre |
| Package Length | 500 millimetre |
| Package Width | 100 millimetre |
| Product Class | Accessories |
| Size | ZW15 |
| Invoice Description | OETLZW15 MECHANICAL INTERLOCK |
| Extended Product Type | OETLZW15 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


