Energy Distribution
OZXB2 TERMINAL SET 3PCS
Out of stock
Product Id
1SCA022119R7610
OZXB2 TERMINAL SET
More about OZXB2 TERMINAL SET 3PCS
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 50 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Product Class | Accessories |
| Invoice Description | OZXB2 TERMINAL SET 3PCS |
| Extended Product Type | OZXB2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


