Energy Distribution
OZXB3 TERMINAL SET 3PCS
Out of stock
Product Id
1SCA022136R8100
OZXB3 TERMINAL SET
More about OZXB3 TERMINAL SET 3PCS
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Package Gross Weight | 1.3 kilogram |
Product Range | OS-OESA |
Invoice Description | OZXB3 TERMINAL SET 3PCS |
Package Height | 50 millimetre |
Package Length | 100 millimetre |
Package Width | 100 millimetre |
Extended Product Type | OZXB3 |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review