Energy Distribution
OZXB5 TERMINAL SET 3PCS
Out of stock
Product Id
1SCA022137R2470
OZXB5 TERMINAL SET
More about OZXB5 TERMINAL SET 3PCS
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Package Gross Weight | 2.3 kilogram |
Product Range | OS-OESA |
Invoice Description | OZXB5 TERMINAL SET 3PCS |
Package Height | 36 millimetre |
Package Length | 127 millimetre |
Package Width | 145 millimetre |
Extended Product Type | OZXB5 |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review