Energy Distribution
OZXB4 TERMINAL SET 3PCS
Out of stock
Product Id
1SCA022137R4760
OZXB4 TERMINAL SET
More about OZXB4 TERMINAL SET 3PCS
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 1.8 kilogram |
| Package Height | 50 millimetre |
| Package Length | 125 millimetre |
| Package Width | 150 millimetre |
| Product Class | Accessories |
| Invoice Description | OZXB4 TERMINAL SET 3PCS |
| Extended Product Type | OZXB4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


