Energy Distribution
OZXC1 TERMINAL
Out of stock
Product Id
1SCA022161R7250
Terminal clamps for separate mounting
More about OZXC1 TERMINAL
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.41 kilogram |
| Package Height | 50 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Product Class | Accessories |
| Invoice Description | Accessories |
| Extended Product Type | OZXC1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


