Energy Distribution
OZXC4 TERMINAL
Out of stock
Product Id
1SCA022168R8270
Terminal clamps for separate mounting
More about OZXC4 TERMINAL
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Package Gross Weight | 0.62 kilogram |
Product Range | OS-OESA |
Invoice Description | OZXC4 TERMINAL |
Package Height | 50 millimetre |
Package Length | 100 millimetre |
Package Width | 100 millimetre |
Extended Product Type | OZXC4 |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review