Energy Distribution
OZXB4/1 AL-CU TERMINAL 1PC
Out of stock
Product Id
1SCA022194R0890
OZXB4/1 AL-CU TERMINAL
More about OZXB4/1 AL-CU TERMINAL 1PC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 50 millimetre |
| Package Length | 100 millimetre |
| Package Width | 100 millimetre |
| Product Class | Accessories |
| Invoice Description | OZXB4/1 AL-CU TERMINAL 1PC |
| Extended Product Type | OZXB4/1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


