OA2G11 AUXILIARY CONTACT
Out of stock
Product Id
1SCA022379R8100
OA2G11 AUXILIARY CONTACT
More about OA2G11 AUXILIARY CONTACT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.026 kilogram |
Product Range | OA2G |
Invoice Description | OA2G11 AUXILIARY CONTACT |
Package Height | 50 millimetre |
Package Length | 60 millimetre |
Package Width | 10 millimetre |
Extended Product Type | OA2G11 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review