Energy Distribution
OTS125T3 TERMINAL SHROUD
₹472.00
Product Id
1SCA022379R9680
OTS125T3 TERMINAL SHROUD
More about OTS125T3 TERMINAL SHROUD
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 125T3 |
Package Gross Weight | 0.068 kilogram |
Product Range | OT |
Invoice Description | OTS125T3 TERMINAL SHROUD |
Package Height | 100 millimetre |
Package Length | 140 millimetre |
Package Width | 140 millimetre |
Extended Product Type | OTS125T3 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹472.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹472.00
Free delivery
|
|
Write Your Own Review