Energy Distribution
OHB45J6 HANDLE
₹757.15
Product Id
1SCA022380R8770
OHB45J6 PISTOL HANDLE
More about OHB45J6 HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 70 millimetre |
| Package Length | 80 millimetre |
| Package Width | 50 millimetre |
| Product Class | Accessories |
| Invoice Description | OHB45J6 HANDLE |
| Extended Product Type | OHB45J6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹757.15 Free delivery | ||||
| ₹1,025.18 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,175.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,244.38 + <span class="price">₹85.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹757.15 Free delivery | ||||
| ₹1,025.18 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,175.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,244.38 + <span class="price">₹85.00</span> shipping |
Write Your Own Review


