Energy Distribution
OHB65J6 HANDLE
₹1,215.00
Product Id
1SCA022380R9660
OHB65J6 PISTOL HANDLE
More about OHB65J6 HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.14 kilogram |
| Package Height | 260 millimetre |
| Package Length | 140 millimetre |
| Package Width | 55 millimetre |
| Product Class | Accessories |
| Invoice Description | OHB65J6 HANDLE |
| Extended Product Type | OHB65J6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,215.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,199.77 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,387.68 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,445.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,602.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,215.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹1,199.77 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,387.68 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,445.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,602.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


