Energy Distribution
OHB80J6 HANDLE
₹1,116.28
+ ₹70.00 shipping
Product Id
1SCA022381R0240
OHB80J6 PISTOL HANDLE
More about OHB80J6 HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.16 kilogram |
Product Range | OT |
Invoice Description | OHB80J6 HANDLE |
Package Height | 50 millimetre |
Package Length | 115 millimetre |
Package Width | 70 millimetre |
Extended Product Type | OHB80J6 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Estonia (EE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,116.28
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,116.28
+ ₹70.00 shipping
|
|
Write Your Own Review