Energy Distribution
OHB95J12 HANDLE
Product Id
1SCA022381R0830
OHB95J12 PISTOL HANDLE
More about OHB95J12 HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.16 kilogram |
Product Range | OT |
Invoice Description | OHB95J12 HANDLE |
Package Height | 66 millimetre |
Package Length | 80 millimetre |
Package Width | 95 millimetre |
Extended Product Type | OHB95J12 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹834.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹834.00
Free delivery
|
|
Write Your Own Review