Energy Distribution
OHB125J12 HANDLE
₹1,706.87
Product Id
1SCA022381R1560
OHB125J12 PISTOL HANDLE
More about OHB125J12 HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.16 kilogram |
| Package Height | 50 millimetre |
| Package Length | 160 millimetre |
| Package Width | 70 millimetre |
| Product Class | Accessories |
| Invoice Description | OHB125J12 HANDLE |
| Extended Product Type | OHB125J12 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,706.87 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,706.87 + ₹70.00 shipping |
Write Your Own Review


