Energy Distribution
OTP16T3M Safety switch
Out of stock
Product Id
1SCA022400R9910
Safety switch, 3-p. 415V AC23 16A, 7.5kW. Mounted auxiliary contact: 1NO0NC. Plastic enclosure. IP65. Black Selector handle. Interlocked cover. Defeatable interlocking. The enclosure in the OTP series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have knock out holes for 2 parallell cables and one control cable, both from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked. The interlocking can be by-passed, for thermographing etc. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal.
More about OTP16T3M Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Switch Disconnector & COS |
| Number Of Poles | 3 |
| Country of Origin | Lithuania (LT) - Imported by ABB India Limited |
| Package Gross Weight | 0.5 kilogram |
| Package Height | 130 millimetre |
| Package Length | 167 millimetre |
| Package Width | 142 millimetre |
| Product Class | Enclosed Safety Switches |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 0.5 kiloampere |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTP16T3M Safety switch |
| Extended Product Type | OTP16T3M |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


